Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
149,000 USD
Year
2017
Working hours
436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX07844
Unit NumberEQ119460
Catalog NumberCU4381412
Manufacturing Year2017
Hours436 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
Additional Information2 DIG BUCKETS, 1 GRADING BUCKET
308E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, EXTRA
HEATER, JACKET WATER
LIGHTS, STANDARD
LINKAGE, BUCKET, W/LIFTING EYE
RADIO, AM/FM
TRACK,450MM TG W/RUBBER PAD
BACK UP CAMERA
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LINES, STICK
LINES, BOOM
FILM, QUICK COUPLER, ANSI
SERIALIZED TECHNICAL MEDIA KIT
DRAIN, ECOLOGY
LANE 2 ORDER
TANK, FUEL
PLUGS, MIRROR MOUNT
STICK AR-HOE LONG
308E2 HEXMN CFG 2
HYDRAULICS, AUX, QC,(LONG-STK)
STICK PKG,LONG W/2ND AUX & LKG
LINES, 2ND AUX, LONG STICK
CONTROL AR-AUX (2ND AUX)
PRODUCT LINK, CELLULAR, PL240
FILM, PRODUCT LINK, ANSI
BLADE, 97"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone