Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
72,200 USD
Year
2014
Working hours
2509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX01069
Unit Number5CR5795
Catalog NumberCU2232974
Manufacturing Year2014
Hours2509 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$72,200
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

308E2 HYDRAULIC EXCAVATOR 2014
XXXTHUMB READYXXX
TANK, FUEL
PLUGS, MIRROR MOUNT
DRAIN, STANDARD
BLADE, 91", BOLT-ON
HYDRAULICS, AUX.,QC,(L-STK)
LINES, STICK
LINES, BOOM
CONTROL PATTERN CHANGER
ALARM, TRAVEL
COOLING, HIGH AMBIENT
BELT, SEAT, 76MM RETRACTABLE
RADIO, AM/FM
CONTROL AR-AUX (COMMON)
STICK AR-HOE (LNG) (W/ THUMB)
TRACK,450MM TG W/RUBBER PAD
LINKAGE, BUCKET, W/LIFTING EYE
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
STICK, LONG, W/THUMB BRACKET
STICK PKG, LONG W/BKT LINKAGE
HYDRAULICS, AUXILIARY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone