Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
On Request
Year
2017
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX08053
Unit NumberEQ0064159
Catalog NumberCU2527922
Manufacturing Year2017
Hours100 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationSWING BOOM
LONG STICK
HI-AMBIENT COOLING
PATTERN CHANGER
91" DOZER BLADE
450MM RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone