Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
85,000 USD
Year
2015
Working hours
2348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX04393
Unit NumberEQ006209
Catalog NumberCU2262927
Manufacturing Year2015
Hours2348 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$85,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Additional Information308E2 HYD EXCAVATOR MA2
308E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BELT, SEAT, 76MM RETRACTABLE
BLADE, 91", WELD-ON
CONTROL AR-AUX (COMMON)
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, STICK
LINKAGE, BUCKET, W/LIFTING EYE
PACK, DOMESTIC TRUCK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK AR-HOE LONG
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • FairMinor bends
  • Good
  • GoodRt side door asse. minor blemishing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • FairBroken lower vent
  • FairCab door latch could use minor adjustment to get in and out of
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairVery minor burn & the air suspension switch hangs going up and wont stop sometimes
  • Good
  • Good
  • Yes
  • No
  • No
  • 3/4
  • Working cab radio and rear camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • FairMinor bends
  • GoodNo lower guards installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
attachments / work tools
  • Bent ears and fair weld on edge. Overall good
  • Blade asse.
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • FairSome wear
  • Good
  • Good
  • Good
  • Good
  • No
  • Cat
  • Overall good
  • 30" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front83 mm83 mm2424
Idlers Front27 mm27 mm2828
Links73.5 mm73.5 mm99
Pins & Bushings (External)38 mm38 mm8484
Pins & Bushings (Internal)620 mm620 mm3030
Segments8484
Track Roller 114.5 mm14.5 mm5050
Track Roller 214 mm14 mm4040
Track Roller 314 mm14 mm4040
Track Roller 414 mm14 mm4040
Track Roller 514.5 mm14.5 mm5050
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters tight!!!!!
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes18" TG Shoes w/ rubber bolt on pads in good condition
comments, misc. repairs, general remarks
  • Inspection performed @ 1984 hrs.
  • Overall good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone