Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
108,000 USD
Year
2014
Working hours
1331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00883
Unit NumberFJX00883
Catalog NumberCU2474495
Manufacturing Year2014
Hours1331 h
CountryUnited States
Location6301 Rutledge Pike, TN
Pricing
Price Excluding Tax$108,000
Tax-
Price Including Tax-
Features
Additional InformationGUARD, SWIVEL
COUNTERWEIGHT, STANDARD
TANK, FUEL
PLUGS, MIRROR MOUNT
DRAIN, STANDARD
BLADE, 91", BOLT-ON
308E2 HYDRAULIC EXCAVATOR
HYDRAULICS, AUX.,QC,(L-STK)
LINES, STICK
LINES, BOOM
ALARM, TRAVEL
COOLING, HIGH AMBIENT
BELT, SEAT, 76MM RETRACTABLE
RADIO, AM/FM
STICK PKG, LONG W/BKT LINKAGE
STICK AR-HOE (LNG) (W/THUMB)
CONTROL AR-AUX (COMMON)
TRACK,450MM TG W/RUBBER PAD
LINKAGE, BUCKET, W/LIFTING EYE
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
BUCKET-HD, 24" 0.30 YD3
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LANE 1 ORDER
HEATER, WATER JACKET
NEW 308 PURCHASED FROM BLANCHARD CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone