Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
70,000 USD
Year
2015
Working hours
2128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX03035
Unit Number182U085
Catalog NumberCU4358639
Manufacturing Year2015
Hours2128 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 70,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationPICTURES AS OF: 2/27/19 2114 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • GoodMinor scratches.
  • FairHydraulic tank cover dented/repaired. Pump door minor dents. Hydraulic valve/battery access door minor dents/scratches.
  • Good
  • FairMinor scratches/scrapes.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches/chips.
  • Good
  • Good
  • GoodMinor dents bottom hydraulic tank guards.
  • GoodBattery clean/secured.
  • YesGood condition.
  • No
  • No
safety items
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Yes
  • GoodCooling correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMarch 2015.
  • GoodHeated cloth air suspension seat. Minor dirt/dust, no tears/holes.
  • Good
  • Good
engine
  • Yes
  • No
  • No
  • No
  • ELC
  • OK
  • None, normal.
  • GoodPerformed manual re-gen successfully.
  • Good
  • Good
  • GoodOriginal DPF.
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
electrical, starting and charging system
  • GoodCharging correctly, 14V.
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Yes
  • YesAuxillary couplers leaking.
  • Yes
  • Hydraulic functions operate correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodClean, no leaks.
  • Good
  • Good
  • GoodNo visible leaks.
  • Good
  • GoodHi/low works correctly, no leaks.
boom
  • 11’ 1”
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
  • 7’ 3”
bucket
  • CAT
  • 70" ditch bucket.
  • Miller PowerLatch. Working, uses hydraulic lock switch to operate.
  • Yes
  • FairMinor dents.
  • GoodMinor wear in bucket link pins.
  • Good
  • FairDented.
  • Good
final drives
  • No leaks, changed at 2112 hrs.
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersCAT, GC.
IdlersCAT peaked idler, good condition.
Link Part NumberAftermarket link 154MR
LinksGood condition.
Pins & Bushings (Internal)Minor wear.
SegmentsGC, minor wear.
Track AdjusterGood, no leaks.
Track RollersCAT, EC
Track Shoes17.75” triple grouser, rubber bolt on pads. Rubber pads show wear/chunking.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller83.784.0129
Drive SprocketsGoodGood1515
Front Idler26.526.51414
Links19.819.800
Pins & Bushings (External)7.77.9168
Pins & Bushings (Internal)6206203232
Track Roller 137.637.655
Track Roller 237.937.900
Track Roller 337.937.900
Track Roller 437.937.900
Track Roller 537.637.950
Track Shoes24.924.4812
comments, misc. repairs, general remarks
  • Inspected 10-17-18 at 2114 hrs.
  • Recent PM4 service at 2112 hrs.
boom & stick
  • Good
  • Good
  • Good
  • No
  • No
  • Good
general condition
  • Good
  • FairDents/scrapes on service doors/panels.
  • Yes
  • Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone