Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
86,000 USD
Year
2015
Working hours
1741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX04131
Unit NumberEQ009568
Catalog NumberCU2274303
Manufacturing Year2015
Hours1741 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$86,000
Tax-
Price Including Tax-
Features
Additional InformationDo not rent

308E2 HYD EXCAVATOR MA2
BLADE, 91", WELD-ON
COUNTERWEIGHT, STANDARD
DRAIN, ECOLOGY
INSTRUCTIONS, ANSI
LANE 3 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG, LONG W/BKT LINKAGE
TANK, FUEL
TRACK,450MM TG W/RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • GoodVery minor rt. front cover and lower guard bruising
  • Good
  • GoodHood latch needs attention
  • GoodHyd. area door minor bruising rt side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodCodes present (Service codes mainly)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBeing repaired right now (Travis)
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • Working cab radio and rear camera installed. Sagging headliner. Travis working w/ cab air filter
engine
  • Good
  • Good
  • Good
  • Good
  • FairKnob in cab loose
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • FairOne light needs adjustment
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodNo lower guards
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well. HPCU installed
attachments / work tools
  • Blade. Weld on edge fair
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • PoorDented and thin
  • PoorNoticeable wear
  • PoorNoticeable wear
  • Fair
  • Good
  • Poor
  • No
  • Cat
  • Weak bucket
  • 24" Bucket
final drives
  • Good
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front82 mm82 mm3636
Idlers Front27 mm27 mm2828
Links73.5 mm73.5 mm99
Pins & Bushings (External)38 mm38 mm8484
Pins & Bushings (Internal)622.5 mm622.5 mm5050
Segments8484
Track Roller 114 mm14 mm4040
Track Roller 213.5 mm13.5 mm3030
Track Roller 313.5 mm13.5 mm3030
Track Roller 413.5 mm13.5 mm3030
Track Roller 514 mm14 mm4040
Track Shoes (Width)11
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
CannonTrack adjusters good
Link Part Number1362404 & 1362410
Pins & Bushings (External)Not turned
Pins & Bushings (Internal)Sealed
Track Shoes18" TG Shoes w/ bolt on rubber pads in good shape
comments, misc. repairs, general remarks
  • Inspection performed @ 1743 hrs.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone