Caterpillar 308E2CRSB

Caterpillar 308E2CRSB

Price
96,000 USD
Year
2014
Working hours
665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CRSB
CategoryCrawler Excavators
Serial NumberFJX00210
Unit NumberCON589030
Catalog NumberCU4355622
Manufacturing Year2014
Hours665 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$96,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM GP-TRAVEL
*BELT GP-SEAT
*BLADE GP-MTG&
*COMMON AR
*CONT AR-AUX
*CONT AR-CPLR
*CONTROL AR-2WAY
*DRAIN AS-OIL PAN
*HEATER GP-JW BSC
*INSTALLATION AR
*LINES AR-STICK
*OPTION AR
*RADIO GP
*STICK AR-HOE
*SUPPRESSION AR
*TRACK AR
BUCKET, 24"
BUCKET-HD, 36" 0.51 YD3
COUPLER, PG, HYD, DUAL LOCK
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
BUCKET-HD, 13" 0.13 YD3
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB, HYDRAULIC, 8T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone