Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
80,000 USD
Year
2013
Working hours
1710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberTMX00660
Unit Number458359
Catalog NumberCU4334390
Manufacturing Year2013
Hours1710 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$80,000
Tax-
Price Including Tax-
Features
Accessories
THUMB, HYDRAULICTHUMB, HYDRAULIC
ENGINEENGINE
Additional InformationACCUMULATOR, FOR CANADA
ALARM, TRAVEL
BELT,SEAT,3" RETRACTABLE
BLADE, 91", BOLT-ON
CAB,ROPS
CONTROL, PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUXILIARY
LIGHTS, CAB
LINES, BOOM
LINES, QUICK COUPLER, LONG
LINES,AUXILIARY,LONG STICK
LINES,STICK
LINKAGE, BUCKET, W/LIFTING B
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SEAT,H-BACK,AIR SUSP. HEATED
TANK, FUEL
TRACK, 18" RUBBER BELT
STICK,LONG,W/THUMB BRACKET
0P0800/1571.2 MWL 10/19/18
HYDRAULIC PIN GRABBER COUPLER
BUCKET-HD, 30" 0.40 YD3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone