Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
112,000 USD
Year
2016
Working hours
470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX04673
Unit Number0FJX04673
Catalog NumberCU2484051
Manufacturing Year2016
Hours470 h
CountryUnited States
LocationBaton Rouge, LA
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Additional Information*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*LINES, STICK
*LINES, BOOM
*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*BELT, SEAT, 76MM RETRACTABLE
*RADIO, AM/FM
LANE 2 ORDER
STICK PKG, LONG W/BKT LINKAGE
*CONTROL AR-AUX (COMMON)
*STICK AR-HOE LONG
*LINKAGE, BUCKET, W/LIFTING EYE
TRACK,450MM TG W/RUBBER PAD
COUNTERWEIGHT, STANDARD
SERIALIZED TECHNICAL MEDIA KIT
BLADE, 91", BOLT-ON
GUARD, SWIVEL
HEATER, JACKET WATER
TANK, FUEL
SHIPPING/STORAGE PROTECTION
DRAIN, ECOLOGY
PACK, DOMESTIC TRUCK
INSTRUCTIONS, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone