Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
112,000 USD
Year
2016
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX04536
Unit Number0FJX04536
Catalog NumberCU2484049
Manufacturing Year2016
Hours290 h
CountryUnited States
LocationReserve, LA
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Additional Information*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*LINES, STICK
*LINES, BOOM
*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*BELT, SEAT, 76MM RETRACTABLE
*RADIO, AM/FM
STICK PKG, LONG W/BKT LINKAGE
*CONTROL AR-AUX (COMMON)
*STICK AR-HOE LONG
*LINKAGE, BUCKET, W/LIFTING EYE
TRACK,450MM TG W/RUBBER PAD
COUNTERWEIGHT, STANDARD
BLADE, 91", BOLT-ON
HEATER, JACKET WATER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
GUARD, SWIVEL
PACK, DOMESTIC TRUCK
TANK, FUEL
DRAIN, ECOLOGY
LANE 3 ORDER
INSTRUCTIONS, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone