Caterpillar 308E2CR SB

Caterpillar 308E2CR SB

Price
105,000 USD
Year
2015
Working hours
1089 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2CR SB
CategoryCrawler Excavators
Serial NumberFJX01897
Unit Number0FJX01897
Catalog NumberCU2312854
Manufacturing Year2015
Hours1089 h
CountryUnited States
LocationLake Charles Rents, LA
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Additional Information*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*LINES, STICK
*LINES, BOOM
*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*COOLING, HIGH AMBIENT
*BELT, SEAT, 76MM RETRACTABLE
*RADIO, AM/FM
STICK PKG, LONG W/BKT LINKAGE
*CONTROL AR-AUX (COMMON)
*STICK AR-HOE (LNG) (W/ THUMB)
*LINKAGE, BUCKET, W/LIFTING EYE
TRACK,450MM TG W/RUBBER PAD
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
INSTRUCTIONS, ANSI
BLADE, 91", BOLT-ON
HEATER, JACKET WATER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
GUARD, SWIVEL
PACK, DOMESTIC TRUCK
TANK, FUEL
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone