Caterpillar 308E2

Caterpillar 308E2

Price
76,200 USD
Year
2015
Working hours
2175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2
CategoryCrawler Excavators
Serial NumberFJX02997
Unit Number16431
Catalog NumberCU2292431
Manufacturing Year2015
Hours2175 h
CountryUnited States
LocationClarksville, TN
Pricing
Price Excluding Tax$76,200
Tax-
Price Including Tax-
Features
Additional Information*STICK AR-HOE (LNG) (W/ THUMB)
DRAIN, STANDARD
HYDRAULICS, AUX.,QC,(L-STK)
COUNTERWEIGHT, STANDARD
TANK, FUEL
*CONTROL PATTERN CHANGER
BLADE, 91", WELD-ON
LANE 3 ORDER
PACK, DOMESTIC TRUCK
308E2 (DLO)
INSTRUCTIONS, ANSI
*LINKAGE, BUCKET, W/LIFTING EYE
*LINES, BOOM
*COOLING, HIGH AMBIENT
TRACK,450MM TG W/RUBBER PAD
*CONTROL AR-AUX (COMMON)
*LINES, STICK
STICK PKG, LONG W/BKT LINKAGE
FILM, QUICK COUPLER, ANSI
*ALARM, TRAVEL
*PLUGS, MIRROR MOUNT
*308E2 HYDRAULIC EXCAVATOR
*RADIO, AM/FM
*BELT, SEAT, 76MM RETRACTABLE
SERIALIZED TECHNICAL MEDIA KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Tim Anderson
Telephone:+1 615 744 7801
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone