Caterpillar 308E2 THB

Caterpillar 308E2 THB

Price
89,000 USD
Year
2014
Working hours
2269 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 THB
CategoryCrawler Excavators
Serial NumberFJX01563
Unit Number453890
Catalog NumberCU2570061
Manufacturing Year2014
Hours2269 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800 / 2220 / 10-27-17
2014 CATERPILLAR 308E2 EXCAVATOR
ALARM, TRAVEL
AS IS / AS RECEIVED
BELT, SEAT, (3 IN)
BLADE, 91" BOLT-ON EDGE
BUCKET-HD, 24" 0.30 YD3
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUNTERWEIGHT, STANDARD
DRAIN, STANDARD
FILM, QUICK COUPLER, ANSI
GUARD, SWIVEL
HEATER, JACKET WATER
HYDRAULICS, AUX.,QC,(L-STK)
INCLUDES: HYD DUAL LOCK COUPLER
LINES, BOOM
LINES, STICK
PLUGS, MIRROR MOUNT
RADIO, AM/FM
SWING BOOM
TANK, FUEL
THUMB HYD, COUPLER HYDRAULIC
TRACK, 450MM RUBBER BELT
CVP40 (65903) AT DTN RENTS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBent
  • Good
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJul. 14
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
engine
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Orange
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairBoom lights not working
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • YesCVP40 s/n CRT02376.
boom
  • Good
  • Good
  • Good
  • 134"
stick
  • Good
  • Good
  • Good
  • 88"
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 24"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)18"18"
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Notes - UNDERCARRIAGE 1Tread on tracks 28/32 deep
comments, misc. repairs, general remarks
  • Unit in operating condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone