Caterpillar 308E2 THB

Caterpillar 308E2 THB

Price
122,000 USD
Year
2017
Working hours
407 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 THB
CategoryCrawler Excavators
Serial NumberFJX09320
Unit Number450824
Catalog NumberCU4301947
Manufacturing Year2017
Hours407 h
CountryUnited States
LocationHayden, CO
Pricing
Price Excluding Tax$122,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationLINES, BOOM
ALARM, TRAVEL
COOLING, HIGH AMBIENT
THUMB,HYD + COUPLER,PG,MAN, 8T
CONTROL, PATTERN CHANGER
BLADE, 91", BOLT-ON
PRODUCT LINK, CELLULAR, PL240
INSTALLATION AR
HEATER, WATER JACKET
DRAIN, ECOLOGY
TRACK, 450MM RUBBER BELT
COUNTERWEIGHT, EXTRA
LIGHTS, LED
GUARD, SWIVEL
LINKAGE BUCKET,W/LIFTING EYE
AIR CONDITIONER/DEFROSTER
STICK PKG, LONG W/BKT LINKAGE
RADIO, AM/FM
BELT, SEAT, 76MM RETRACTABLE
STICK AR-HOE LONG
HYDRAULICS, AUX.,QC,(L-STK)
LINES, STICK
CONTROL AR-AUX (COMMON)
TANK, FUEL
0P0800/406 GD 10/24/18
CAT CERTIFIED USED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone