Caterpillar 308E2 CRSB

Caterpillar 308E2 CRSB

Price
139,000 USD
Year
2017
Working hours
4 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 CRSB
CategoryCrawler Excavators
Serial NumberFJX09033
Unit NumberEQ094731
Catalog NumberCU4277272
Manufacturing Year2017
Hours4 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
PILOT CONTROLPILOT CONTROL
CAMERACAMERA
Additional InformationTRIPLE BAR GROUSER SHOES W/ RUBBER INSERTS
TEFRA COUPLER
CAT DIG BUCKET
BLADE
ANTIFREEZE, -50C (-58F)
LANE 2 ORDER
BATTERIES, HEAVY DUTY
SEAT, VINYL
STABILIZER PADS, FLIP-OVER
MANUAL, OPER. MAINT. ENGLISH
PACK, ROLL ON/ROLL OFF BY SEA
FENDERS
HEATER, ENGINE BLOCK, 120V
REGIONAL PKG, NACD
AXLES, OPEN/OPEN, ED
SEAT, SUSPENSION, VINYL
HEADLINER
MANUAL, PARTS
CYLIX APPLICATION, SHIP BY SEA
BUCKET-GP, W/BO EDGE 66
ALL WHEEL DRIVE, HD
MICHELIN TIRES
CERTIFICATE OF ORIGIN, ENGLISH
LIGHT,BOOM RIGHT SIDE
BELT, SEAT 2IN RETRACTABLE
PACK,FRONT END ATTACHMENT N.I.
MANUAL, ROUGH TERRAIN
WIPER, REAR WINDOW
CONTROL, AWD, STD SHIFT, CAB
FLOORMAT
COUNTERWEIGHT, 1250 LBS
TIRE BRAND CREDIT
BATTERY, DUAL W/DISCONNECT
PAINT, STANDARD CAT YELLOW
WHEEL/TIRE AR 14-24 CAT TS
EMISSION PACKAGE (UP TO 100HP)
CARRIAGE, WIDE FRAMERS, ROTATE
TIRES, RADIAL
HEATER, ENGINE AIR INTAKE
PREP, NACD STANDARD
TIP,PENETRATION PLUS
COVER, ENGINE
BUCKET, HOE, NONE
STABILIZERS, PLATFORM READY
GUARD, FRONT & ROOF
HITCH, REAR TOW, MANUAL
LIGHTS, FLOOD, BOOM
LOADCHARTS, TH460B W/STABS
QUOTE 9293772
EROPS, SPEC 2 T2 ENG TAC+ SYNC
BUCKET, 3 CYD EXCAVATING
TIRES, 20.5-R25 XTLA 1 STAR
LIGHTS, SIGNAL, DIRECTIONAL
ENGINE, 80 H.P. EMISSIONS, TURBO
SPS882 S/N: 5049457393
**TRIMBLE TSX20 SITE MOBILE**
LINKAGE BUCKET 60" DC
FORESTRY HEAD
316EL
CONTROLS, JOYSTICK FORK CONFIG
INSTRUCTIONS, ENGLISH W STABS
MIRROR,LH
257B MULTI TERRAIN LOADER
INDICATOR, BOOM ANGLE
WASHER, BOTTLE
COUPLER, HYDRAULIC SINGLE AUX1
36" HD BUCKET (MFH52141)
HEATER, VENTILATION, A/C READY
LINES, HEATER (T2 ENGINE)
ENCLOSURE, ENGINE (NACD)
TH460B TELEHANDLER
COUNTERWEIGHT, (NACD)
AXLES, INC DIFFLOCK + S/SENSOR
ENGINE/TRAN, 99HP, 4SP SYNC
STEP, STORAGE
CHANGER,HAND CONTROL,2-WAY
FORK, PALLET 2 X 4 X 48
DB LINKAGE BRKT
**TRIMBLE SPS882 RECEIVER**
ENGINE S/N CRX08956
USB HOST ADAPTER
OFFICE DOCK
12V VEHICLE CHARGER
CARRY CASE
SITE MOBILE S/N: 18172500085
SITE MOBILE S/N: 18172500084
TSX20 S/N: 18172500085
RANGEPOLE CLAMP
STYLUS
ADAPTER-USB HOST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone