Caterpillar 308E2 CR

Caterpillar 308E2 CR

Price
On Request
Year
2017
Working hours
147 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 CR
CategoryCrawler Excavators
Serial NumberFJX09632
Unit NumberEQ0069939
Catalog NumberCU4311052
Manufacturing Year2017
Hours147 h
CountryUnited States
LocationFL
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional InformationSWING BOOM
LONG STICK
HI-AMBIENT COOLING
PATTERN CHANGER
91" DOZER BLADE
450MM RUBBER TRACKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone