Caterpillar 308E2 CR

Caterpillar 308E2 CR

Price
80,759 USD
Year
2015
Working hours
689 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E2 CR
CategoryCrawler Excavators
Serial NumberFJX04813
Unit Number22039841
Catalog NumberCU4295826
Manufacturing Year2015
Hours689 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$80,759
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, MEDIUMSTICK, MEDIUM
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
Additional InformationFR-23
Conditions
Good
Fair
Poor
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
stick
  • 1.85 M
bucket
  • YesATTACHE RAPIDE MECA ALTERNATIC
  • 1 GODET CURAGE INCLINABLE 1500 MM KLAK 80%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGE80%
Track Shoes450 MM
comments, misc. repairs, general remarks
  • FR-23
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone