Caterpillar 308E CR SB

Caterpillar 308E CR SB

Price
82,000 USD
Year
2012
Working hours
2891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308E CR SB
CategoryCrawler Excavators
Serial NumberGBJ00646
Unit NumberEQ010552
Catalog NumberCU2486745
Manufacturing Year2012
Hours2891 h
CountryUnited States
LocationBatavia, NY
Pricing
Price Excluding Tax$82,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationCAT 24" DIG BUCKET
CAT 54" DC BUCKET
ENCLOSED CAB W/ HEAT
EXTERIOR MIRROR
SWING BOOM
TRIMBLE READY
TRIPLE GROUSER STEEL TRACKS W/ RUBBER INSERTS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone