Caterpillar 308DCRSB

Caterpillar 308DCRSB

Price
53,000 USD
Year
2010
Working hours
6524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCRSB
CategoryCrawler Excavators
Serial NumberFYC00976
Unit NumberUT16465
Catalog NumberCU4295457
Manufacturing Year2010
Hours6524 h
CountryUnited States
LocationMt. Pleasant, PA
Pricing
Price Excluding Tax$53,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
Additional Information17.5IN UC @ 6497HRS, IDLERS 70%
1PC LONG REACH BOOM
24IN BUCKET
87IN STICK
CAB, AIR CONDITIONING
CAT 308D MINI HYD EXCAVATOR
SEGMENTS 65%, ROLLERS 65%
TRACKS BELTS NEARLY OUT OF HRS
TIER 3 ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Cleveland Brothers Used Equipment Team
Telephone:+1 866 532 9023
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone