Caterpillar 308DCRSB

Caterpillar 308DCRSB

Price
53,460 USD
Year
2010
Working hours
4704 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCRSB
CategoryCrawler Excavators
Serial NumberFYC00721
Unit Number22040574
Catalog NumberCU4344362
Manufacturing Year2010
Hours4704 h
CountryFrance
LocationDijon / Genlis, 21
Pricing
Price Excluding Tax$53,460
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, LONGSTICK, LONG
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
RUBBER TRACKRUBBER TRACK
Additional InformationSTICK, LONG
BOOM CHECK VALVE
STICK CHECK VALVE
BOOM, 2 PIECE
AUXILIARY HYDRAULICS
CE PLATE
RUBBER TRACK
COUPLER, QUICK
Conditions
Good
Fair
Poor
  • gauges, operator station, console
  • hydraulics
  • attachments / work tools
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
gauges, operator station, console
  • Fair
  • FairCompteur a été remplacé.
  • Fair
  • Fair
hydraulics
  • Lignes H.P. & M.P.
attachments / work tools
  • Coupleur mécanique M.B.I.
stick
  • Bras long.
bucket
  • Godet curage fixe 1600 / terrassement 900 et 600 & tranchée 450mm. le tout bon à 45%
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGETDR bon à 40%.
Notes - UNDERCARRIAGEChaines caoutchouc
comments, misc. repairs, general remarks
  • FR-15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone