Caterpillar 308DCRSB

Caterpillar 308DCRSB

Price
51,000 USD
Year
2012
Working hours
4895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCRSB
CategoryCrawler Excavators
Serial NumberFYC02222
Unit NumberUC00283
Catalog NumberCU2460955
Manufacturing Year2012
Hours4895 h
CountryUnited States
LocationBroadview Hts, OH
Pricing
Price Excluding Tax$51,000
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*CAB, ROPS, TEMPERED WINDOWS
*CHANGER, HAND CONTROL PATTERN
*CONTROL, AUTO ENGINE
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 2290LBS
*HYDRAULICS, AUX., JOYSTICK
*INSTALLATION, BLADE
*JOYSTICK, AUX., MP/BOOM SWING
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LINKAGE, BUCKET, W/LIFTING BAR
*PANEL, STD START SWITCH
*POWER SUPPLY, 12V-5A
*SEAT, H-BACK, SUSPENSION
BLADE, 91", WELD-ON
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, AUX., QUICK COUPL
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ROLL ON-ROLL OFF
STICK, LONG, W/HP,QC AUX LINES
TRACK, 18" TG, W/ RUBBER PAD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • GoodLittle Play
stick
  • GoodLittle play
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesManual CF
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
OHIO CATSee InventoryWebsiteSelect contact
William Stewart
Telephone:+1 440 838 7472
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone