Caterpillar 308DCRSB

Caterpillar 308DCRSB

Price
81,000 USD
Year
2012
Working hours
2164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCRSB
CategoryCrawler Excavators
Serial NumberFYC02400
Unit NumberEQ00087706
Catalog NumberCU1936124
Manufacturing Year2012
Hours2164 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$81,000
Tax-
Price Including Tax-
Features
Additional Information*308D CR SB HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, SWING
*CAB, ROPS, TEMPERED WINDOWS
*CHANGER, HAND CONTROL PATTERN
*CONTROL, AUTO ENGINE
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 2290LBS
*HYDRAULICS, AUX., JOYSTICK
*INSTALLATION, BLADE
*JOYSTICK, AUX., MP/BOOM SWING
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LINKAGE, BUCKET, W/LIFTING BAR
*PANEL, STD START SWITCH
*POWER SUPPLY, 12V-5A
*SEAT, H-BACK, SUSPENSION
BLADE, 91", WELD-ON
HEATER, ENGINE BLOCK, 120V
HYDRAULICS, AUX., MED PRESS
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PL522 (PRODUCT LINK)
ROLL ON-ROLL OFF
TRACK, 18" RUBBER BELT
STICK, LONG, W/HP,MP AUX LINES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone