Caterpillar 308DCRSB

Caterpillar 308DCRSB

Price
45,654 USD
Year
2011
Working hours
4480 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCRSB
CategoryCrawler Excavators
Serial NumberFYC01487
Unit Number70024
Catalog NumberCU4301205
Manufacturing Year2011
Hours4480 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$45,654
Tax (10%)$4,565
Price Including Tax$50,220
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars and are Plus g.s.t if applicable
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*BOOM, SWING
*CAB, ROPS, TEMPERED WINDOWS
*CHANGER, HAND CONTROL PATTERN
*CONTROL, AUTO ENGINE
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 1040KG
*HYDRAULICS, AUX., JOYSTICK
*INSTALLATION, BLADE
*JOYSTICK, AUX., MP/BOOM SWING
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LINKAGE, BUCKET, W/LIFTING BAR
*PANEL, STD START SWITCH
*POWER SUPPLY, 12V-5A
*SEAT, H-BACK, SUSPENSION
BLADE, 2300 MM, WELD-ON
GUARD, SWIVEL
HYDRAULICS, AUX., QUICK COUPL
INSTRUCTIONS, ENGLISH
STICK, LONG, W/HP,QC AUX LINES
TRACK, 450MM TG, W/ RUBBER PAD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone