Caterpillar 308DCR

Caterpillar 308DCR

Price
66,000 USD
Year
2008
Working hours
3109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCR
CategoryCrawler Excavators
Serial NumberGBT00132
Unit NumberLKE00543U
Catalog NumberCU2043632
Manufacturing Year2008
Hours3109 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Accessories
GUARDSGUARDS
LEVELING BLADELEVELING BLADE
Additional Information*308D CR HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, ONE-PIECE
*CAB, WITH POLYCARBONATE WINDOW
*CHANGER, HAND CONTROL PATTERN
*CONTROL, AUTO ENGINE
*COOLING, HIGH AMBIENT
*COUNTERWEIGHT, 2535LBS
*HYDRAULICS, AUX., JOYSTICK
*INSTALLATION, BLADE
*LIGHT, BOOM RIGHT SIDE
*LIGHTS, CAB
*LINKAGE, BUCKET, W/LIFTING BAR
*PANEL, STD START SWITCH
*POWER SUPPLY, 12V-5A
*SEAT, H-BACK, SUSPENSION
BLADE, 97"
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
JOYSTICK, AUXILIARY CONTROL
PRICED 02/10/16 DA (STEEL TRACKS
ROLL ON-ROLL OFF
STICK, LONG, W/HP AUX LINES
THUMB)
TRACK, 18" TRIPLE GROUSER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone