Caterpillar 308DCR

Caterpillar 308DCR

Price
52,500 USD
Year
2010
Working hours
4640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308DCR
CategoryCrawler Excavators
Serial NumberGBT00438
Unit NumberCBE000085
Catalog NumberCU4334810
Manufacturing Year2010
Hours4640 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$52,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional InformationAIR CONDITIONER
AM FM RADIO
CARBODY, STANDARD
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
LIGHTING
RUBBER TRACK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Fairthere is some deep scratches
  • Good
  • Fair
  • Good
  • Fairthere is some dents
  • Fair
  • Good
  • Fairbent
  • Good
  • Good
  • Fair
  • Fairthere is some cracked plastic in the cab
  • Fairdirty
  • Good
  • Fairthere is bent sheet metal all around machine
  • Fairsome steps are bent
  • Yes
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Poorthe door is bent and does not latch
  • Good
  • Good
  • Good
  • Fairmissing mirrors
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poormissing
  • Yes
  • No
  • No
  • No
  • Yes
  • 50%
engine
  • Fairdirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Nothat i can see
  • No
  • red
cooling system
  • Fairdirty
  • Good
  • Good
  • Fairdirty
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fair
  • Good
  • Fairthere is some loose wiring going to the lights
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Fairthere is some bent lines on stick cylinder
  • Good
  • Good
  • Good
  • Fairthere is leaks around the valves
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Fairworn
  • Fair
  • Fairworn
bucket
  • Fairsome dents
  • Fairworn
  • Fairworn
  • Fair
  • Fairworn
  • Fairworn
  • No
  • 24 inches
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)173/4 inches173/4 inches
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • the blade on the machine is worn out the bottom is cracked open
  • this machine has bent sheet metal around it
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone