Caterpillar 308D

Caterpillar 308D

Price
51,019 USD
Year
2012
Working hours
6290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308D
CategoryCrawler Excavators
Serial NumberGBT00715
Unit Number22040473
Catalog NumberCU4329380
Manufacturing Year2012
Hours6290 h
CountryFrance
LocationRennes / Brece / Noyal-sur-vilaine, 35
Pricing
Price Excluding Tax$51,019
Tax-
Price Including Tax-
Features
Accessories
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
ROCK DRILL ARRANGEMENTROCK DRILL ARRANGEMENT
STICK, SHORTSTICK, SHORT
BOOM CHECK VALVEBOOM CHECK VALVE
Additional InformationAM FM CD RADIO
COUPLER, QUICK
STICK, SHORT
BOOM CHECK VALVE
BOOM, 1 PIECE
AUXILIARY HYDRAULICS
LIGHTING
ROCK DRILL ARRANGEMENT
CE PLATE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
boom
  • Fair
  • Fair
  • Fair
stick
  • Good
  • Good
  • Good
  • 1670 mm
bucket
  • Yes
  • ROTOTILT SMP double attache
  • 3 godets 500 / 900 / 1600 mm
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone