Caterpillar 308C

Caterpillar 308C

Price
39,000 USD
Year
2004
Working hours
5223 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 308C
CategoryCrawler Excavators
Serial NumberKCX00333
Unit NumberE0022094
Catalog NumberCU2520346
Manufacturing Year2004
Hours5223 h
CountryUnited States
LocationHayden, ID
Pricing
Price Excluding Tax$39,000
Tax-
Price Including Tax-
Features
Additional Information***CONSIGNMENT MACHINE***
***LOCATED ... CUSTOMER SITE***
308C
308C CR HYD EXCAVATOR MA 1
36" PO DIG BUCKET
ALARM, TRAVEL
BOOM, ONE-PIECE
CAB,WITH POLYCARBONATE WINDOWS
CHANGER, HAND CONTROL PATTERN
COOLING, HIGH AMBIENT
ENGINE - SER# 00GK1976
GUARD, VANDALISM
HYDRAULICS, AUX.,SINGLE FUNCT
LIGHT, BOOM RIGHT SIDE
LIGHTS, CAB MOUNTED
LINES, HIGH PRESS AUX, BOOM
LINES, HIGH PRESS. AUX., 7'3"
LINES, HYD., PIN GRABBER COUPL
LINES, QUICK COUPLER, 7'3"
LINES, QUICK COUPLER, BOOM
LINKAGE, BUCKET
MACHINE ID# E0022094
PLATE, NEW MACHINE CERTIFICATE
POWER SUPPLY, 12V-5A
STICK, 7'3"
TRACK, 18" RUBBER BELT - MOUNTED ON STEEL TRACK LINKS
BLADE, 91"
308C CR HYDRAULIC EXCAVATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone