Caterpillar 307E2

Caterpillar 307E2

Price
89,000 USD
Year
2016
Working hours
846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2
CategoryCrawler Excavators
Serial NumberKC900350
Unit Number3161390P
Catalog NumberCU4256155
Manufacturing Year2016
Hours846 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$89,000
Tax-
Price Including Tax-
Features
Additional Information**

*307E2 HYDRAULIC EXCAVATOR
*ACCUMULATOR,FOR CANADA
*ALARM, TRAVEL
*BELT, SEAT, 76MM RETRACTABLE
*BLADE
*CONTROL STANDARD
*CONTROL, PATTERN, STD
*CONTROL, QUICK COUPLER
*DRAIN, ECOLOGY
*FILM GROUP, ANSI
*FILM, QUICK COUPLER, ANSI
*GUARD, SWIVEL
*INSTALLATION ARRANGEMENT,BLADE
*LIGHT, BOOM RIGHT SIDE
*LIGHTING, CHASSIS
*LIGHTS, CAB
*LINES, 2ND AUXILIARY, STICK
*LINES, AUXILIARY, STICK
*LINES, BOOM
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*RADIO
*RAIN GUARD
*SEAT & MOUNTING GROUP
*STICK, STANDARD
*TANK, STANDARD
*TRACK, 18" TG, W/ RUBBER PAD
FLAT RACK
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
SHIPPING/STORAGE PROTECTION
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone