Caterpillar 307E2

Caterpillar 307E2

Price
62,356 USD
Year
2016
Working hours
1363 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2
CategoryCrawler Excavators
Serial NumberKC900280
Unit NumberKC900280
Catalog NumberCU4361846
Manufacturing Year2016
Hours1363 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$62,356
Tax (19%)$11,848
Price Including Tax$74,204
Features
Additional InformationUNDERCARRIAGE TRACK LINKS: 50 %
TRACK SHOES (PADS) WIDE: 450 MM
UNDERCARRIAGE IDLERS: 50 %
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK ROLLERS: 50 %
UNDERCARRIAGE SPROCKETS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone