Caterpillar 307E2

Caterpillar 307E2

Price
86,574 USD
Year
2016
Working hours
531 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307E2
CategoryCrawler Excavators
Serial NumberKC900429
Catalog NumberCU4331844
Manufacturing Year2016
Hours531 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$86,574
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
LEVELING BLADELEVELING BLADE
Additional Information**CAT CERTIFIED USED**
CAB WITH AIR CONDITIONING
HYDRAULIC THUMB
18" TRIPLE GROUSER SHOES WITH BOLT-ON RUBBER PADS @ 95% REMAINING
LINKS 95%, BUSHINGS 90% IDLERS 95% REMAINING
BALANCE OF 60M0/2000HR PT+HYD WARRANTY EXPIRES FEB 28, 2022, CONDITIONS MAY APPLY
CARRIER ROLLERS 75%, BOTTOM ROLLERS 95% REMAINING
EPA DECAL
PIN GRABBER QUICK COUPLER
24" DIG & 42" CLEANUP BUCKETS.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone