Caterpillar 307CSB

Caterpillar 307CSB

Price
35,000 USD
Year
2002
Working hours
5577 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307CSB
CategoryCrawler Excavators
Serial NumberBNE00369
Unit Number451414
Catalog NumberCU2537935
Manufacturing Year2002
Hours5577 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional Information2002 CATERPILLAR 307C EXCAVATOR
4M40 ENGINE
AIR CONDITIONER & HEATER
ALARM
ALARM, TRAVEL
AS IS / AS RECEIVED
BATTERY
BLADE, LEVELING
BOOM, SWING
CAB,WITH POLYCARBONATE WINDOWS
COOLING, HIGH AMBIENT
COUPLER, HYDRAULIC PIN GRABBER
GUARD, VANDALISM
HYDRAULIC INSTALLATION KIT
KIT, HYDRAULIC PIN GRABBER
LINKAGE, BUCKET
MH7/BUCKET-GP 36"
PATTERN CHANGER, CONTROL
PEDALS, TRAVEL
PLATE, NEW MACHINE CERTIFICATE
POWER SUPPLY, 12V-5A
PRIMARY ELEMENT
SEAT, KAB 527P/C
STICK, 7'3"
TRACKS (3G)
WATER SEPARATOR
0P0800 / 5577 GD 8/27/18
FAN, CAB
WORK LIGHTS, CAB MOUNTED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Yes
safety items
  • Good
  • Poor
  • Good
  • Yes
gauges, operator station, console
  • Goodblows cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • NoNot working
  • No
  • No
engine
  • PoorWill Squeal on occasion at high RPM
  • Good
  • No
  • No
  • No
  • No
  • Minor Smoke at Start Up
cooling system
  • Fair
  • Fair
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • Good
  • Good
stick
  • FairHas some Play
  • Fair
bucket
  • Fair
  • PoorHas a lot of Play
  • Fair
  • Fair
  • Fair
  • Yes
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftPoorMakes lots of squealing noise when moving, may be too tight
Track Frame - RightPoor
comments, misc. repairs, general remarks
  • Machine in Operating Condition
  • Tracks make a lot of noise when moving machine
  • Bucket Linkage has play
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone