Caterpillar 307C

Caterpillar 307C

Price
On Request
Year
2006
Working hours
8500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 307C
CategoryCrawler Excavators
Serial NumberBCM01598
Unit Number14B1937
Catalog NumberCU2082564
Manufacturing Year2006
Hours8500 h
CountryNorway
LocationRudshøgda
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationNoe slitte kjeder.

GENERAL GRADE (1 MIN - 5 MAX): 3
CE MARKED: YES
FRONT TYRES / UNDERCARRIAGE REMAINING: 35 %
GROSS WEIGHT: 8000 KG
BUCKET CAPACITY: 400000 CM3
ADDITIONAL HYDRAULICS: YES
S50 HK
ENGCON EC10 ROTOTILT
GRAVESKUFF MED KVERNEX
FAST PUSSKUFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AS (NORWAY)See InventoryWebsiteSelect contact
Thomas Brodshaug
Norway
Telephone:+47 22 63 68 81
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone