Caterpillar 305ECR

Caterpillar 305ECR

Price
42,500 USD
Year
2013
Working hours
3264 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305ECR
CategoryCrawler Excavators
Serial NumberXFA01447
Unit NumberUM63350
Catalog NumberCU2481694
Manufacturing Year2013
Hours3264 h
CountryUnited States
LocationPortland, OR
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional Information*ACCUMULATOR,FOR CANADA
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, STRAIGHT,WELD-ON
*CANOPY, TOPS
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*HYDRAULICS, W/O 2ND AUX.
*JOYSTICK, W/O 2ND AUX.
*LIGHT, CANOPY
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET (LONG STICK)
*LINKAGE, BUCKET, W/LIFTING EYE
*SEAT, VINYL
*STICK, LONG, W/ THUMB BRACKET
*TRACK, RUBBER BELT
LINES, STICK
QUICK COUPLER
THUMB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone