Caterpillar 305E2CR

Caterpillar 305E2CR

Price
63,900 USD
Year
2017
Working hours
183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M04026
Unit NumberEQN082024
Catalog NumberCU4311385
Manufacturing Year2017
Hours183 h
CountryUnited States
LocationLincoln, NE
Pricing
Price Excluding Tax$63,900
Tax-
Price Including Tax-
Features
Additional Information305E2 HEXMN DCA2
305E2 HYDRAULIC EXCAVATOR
36" BUCKET
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
CAB W/ AIR CONDITIONER
CABLE, GROUND
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, STICK
MIRROR, CAB, RIGHT
RADIO, READY
SEAT FABRIC HIGH BACK SUSP
STICK PKG LONG W/O 2ND AUX
THUMB HYD/COUPLER MANUAL
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals have some scratches and scuffs
  • Good
  • Good
  • NoMachine was clean at time of the inspection
  • No
safety items
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • GoodAmbient air temperature was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesHydraulic thumb looked to be in good condition
stick
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 36 inch
final drives
  • Good
  • Good
  • Segments - Good Condition; Rubber tracks have some light tread cuts in them. Overall the undercarriage looked to be in good condtion
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone