Caterpillar 305E2CR

Caterpillar 305E2CR

Price
53,500 USD
Year
2016
Working hours
1425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01548
Unit Number034045
Catalog NumberCU2332634
Manufacturing Year2016
Hours1425 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$53,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
COUPLER, PG, MAN.D.LOCK, 5T
DRAIN, ECOLOGY
FILM, QUICK COUPLER, ANSI
FU3J89
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
BLADE, 78", BOLT-ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone