Caterpillar 305E2CR

Caterpillar 305E2CR

Price
65,500 USD
Year
2017
Working hours
28 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M03221
Unit NumberEQN073442
Catalog NumberCU2568241
Manufacturing Year2017
Hours28 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$65,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information305E2 HYD EXCAVATOR MA3
305E2 HYDRAULIC EXCAVATOR
ALARM, TRAVEL
BATTERY, DISCONNECT
BELT, SEAT, 3" RETRACTABLE
BLADE, 77", WELD-ON
BUCKET, 24", 4.6 CFT, HD
CAB W/ AIR CONDITIONER
CAMERA, REAR VIEW
CONTROL PATTERN CHANGER
COOLING, HIGH AMBIENT
COUPLER, PG, HYD, DUAL LOCK
DRAIN, ECOLOGY
ELECTRICAL ARRANGEMENT
FILM, QUICK COUPLER, ANSI
HEATER, JACKET WATER
HYDRAULICS STD W/O 2ND AUX
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUXILIARY, LONG STICK
LINES, BOOM
LINES, BUCKET, LONG STICK
LINES, QUICK COUPLER (LONG)
LINES, STICK
LINKAGE BUCKET W/ LIFTING EYE
MIRROR, CAB, RIGHT
PACK, DOMESTIC TRUCK
SEAT FABRIC HIGH BACK SUSP
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
STICK, LONG, HEAVY DUTY
TRACK, RUBBER BELT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • No
  • NoNo samples were taken at this time
safety items
  • Good
  • Good
  • Good
  • YesROPS certificate: ISO:12117-1:2008. TOPS certificate: ISO: 12117-1:1999
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in August 2016
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • The engine conforms to 2016 US and California standards
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • The hydraulic oil level is below minimum spec
boom
  • GoodBoom length is 101" - 8.5 feet
  • Good
stick
  • Good
  • GoodStick length is 69"
bucket
  • Good
  • Yes
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Shoes (Width)Belt width is 15.5Belt width is 15.5
Track Frame - LeftGood
Track Frame - RightGood
Track ShoesThe belt tread depth is 30/32
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone