Caterpillar 305E2CR

Caterpillar 305E2CR

Price
79,500 USD
Year
2017
Working hours
160 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M04488
Unit NumberH5M4488
Catalog NumberCU4347644
Manufacturing Year2017
Hours160 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$79,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
COUPLERCOUPLER
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/ 2ND AUX
*LINES, AUXILIARY, STD STICK
*LINES, BUCKET (STD STICK)
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK STANDARD
BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (STD)
LINES, STICK
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL240
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG STD W/ 2ND AUX
THUMB,HYD + COUPLER,PG,MAN, 5T
TRACK, RUBBER BELT
BUCKET, 24", 4.6 CFT, HD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone