Caterpillar 305E2CR

Caterpillar 305E2CR

Price
79,500 USD
Year
2016
Working hours
498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02508
Unit NumberH5M2508
Catalog NumberCU2536061
Manufacturing Year2016
Hours498 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$79,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*CONTROL PATTERN CHANGER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*BELT, SEAT, 3" RETRACTABLE
*305E2 HYDRAULIC EXCAVATOR
*CAB W/ AIR CONDITIONER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
LANE 3 ORDER
STICK PKG STD W/ 2ND AUX
*LINES, AUXILIARY, STD STICK
*LINKAGE BUCKET W/ LIFTING EYE
*LINES, BUCKET (STD STICK)
*HYDRAULICS STD W/ 2ND AUX
*STICK STANDARD
LINES, STICK
LINES, BOOM
TRACK, RUBBER BELT
DRAIN, ECOLOGY
LINES, QUICK COUPLER (STD)
SERIALIZED TECHNICAL MEDIA KIT
MIRROR, CAB, REAR
PACK, DOMESTIC TRUCK
BUCKET, 18", 3.1 CFT, HD
INSTRUCTIONS, ANSI
BATTERY, DISCONNECT
FILM, QUICK COUPLER, ANSI
COUPLER, PG, MAN.D.LOCK, 5T
BLADE, 78", ANGLE, BOLT-ON
HEATER, WATER JACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone