Caterpillar 305E2CR

Caterpillar 305E2CR

Price
69,700 USD
Year
2016
Working hours
268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02597
Unit Number17W01637
Catalog NumberCU4278947
Manufacturing Year2016
Hours268 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$69,700
Tax-
Price Including Tax-
Features
Additional InformationHEATER, WATER JACKET
BLADE, 78", ANGLE, BOLT-ON
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STICK PKG LONG W/O 2ND AUX
THUMB MODIFICATION
THUMB SN A4166TH20010
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
COUPLER SN 2122243-30
DRAIN, ECOLOGY
ENG SN 7FY6889 MSO ADCIP
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LINES, BOOM
LANE 2 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone