Quick Search

CAT 305E2 CRCB

CAT 305E2 CRCB

Year
2016
Working hours
2,580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

N C MACHINERY CO.
Monroe, WA
+1 406 656 0202
Show phone number
Basic information
BrandCAT 305E2 CRCB
N C Machinery Co.
CategoryCrawler Excavators
Serial NumberH5M01165
Unit Number16W00950
Catalog Number2450578
Year2016
Hours2,580 h
CountryUnited States
LocationMONROE, United States
Pricing
Price Excluding Tax66,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
BLADE, 78", ANGLE, BOLT-ON
BUCKET, 24" HD
COUPLER SN 2060469-08
DRAIN, ECOLOGY
ENG SN 7FN3679 MSO ACIDR
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
ID# 15W0574BT SN# A4158BK30098
INSTRUCTIONS, ANSI
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
Online Owner's Manual
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
THUMB SN A415ATH20138
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering