Caterpillar 305E2CR

Caterpillar 305E2CR

Price
62,000 USD
Year
2015
Working hours
982 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01417
Unit NumberDJX1417
Catalog NumberCU2395180
Manufacturing Year2015
Hours982 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$62,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
THUMB, HYDRAULICTHUMB, HYDRAULIC
Additional Information*COOLING, HIGH AMBIENT
*305E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*CAB W/ AIR CONDITIONER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*ENGINE GENERAL EPA FLEX
*BELT, SEAT, 3" RETRACTABLE
LANE 2 ORDER
STICK PKG STD W/ 2ND AUX
*LINES, AUXILIARY, STD STICK
*LINKAGE BUCKET W/ LIFTING EYE
*STICK STD W/ THUMB BRACKET
*LINES, BUCKET (STD STICK)
*HYDRAULICS STD W/ 2ND AUX
LINES, STICK
LINES, BOOM
TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
DRAIN, ECOLOGY
HEATER, JACKET WATER
FILM, QUICK COUPLER, ANSI
MIRROR, CAB, REAR
SERIALIZED TECHNICAL MEDIA KIT
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
BLADE, 77", POWER ANGLE
LINES, QUICK COUPLER (STD)
BUCKET-HD, 18" 3.1 YD3
COUPLER, PG, MAN.D.LOCK, 5T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone