Caterpillar 305E2CR

Caterpillar 305E2CR

Price
47,500 USD
Year
2017
Working hours
457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M04553
Unit Number009011401
Catalog NumberCU4326115
Manufacturing Year2017
Hours457 h
CountryUnited States
LocationTX
Pricing
Price Excluding Tax$47,500
Tax-
Price Including Tax-
Features
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CANOPY, TOPS
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*SEAT VINYL, W/ SUSPENSION
*STICK, LONG, HEAVY DUTY
BLADE, 78", BOLT-ON
BUCKET, 18", 3.1 CFT, HD
CABLE, GROUND
FILM, PRODUCT LINK, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, STICK
MIRROR, CANOPY, LEFT
MIRROR, CANOPY, RIGHT
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Jonathan Sneed
Telephone:+1 713 452 7222
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone