Caterpillar 305E2CR

Caterpillar 305E2CR

Price
60,000 USD
Year
2016
Working hours
1023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M02107
Unit Number1147814
Catalog NumberCU2569786
Manufacturing Year2016
Hours1023 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$60,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
RUBBER TRACKRUBBER TRACK
LEVELING BLADELEVELING BLADE
Additional InformationAUXILIARY HYDRAULICS
LIGHTING
BOOM, 1 PIECE
RUBBER TRACK
ENGINE ENCLOSURES
CARBODY, STANDARD
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Goodminor scrapes
  • Good
  • Fairdecal on right side scarped & scratched
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fairoverall good, does have a lot of tiny paint splatters on all sheet metal
  • Good
  • Fairright side hyd. compartment hood is dented , scraped
  • Good
  • No
  • No
  • Yes
safety items
  • Good
  • YesOROPS
gauges, operator station, console
  • Good
  • Good
  • Goodhas floor mat
  • Good
  • Good
  • Good
  • Fairarm rest worn
  • Good
  • Yestravel alarm
  • Yes
  • No
  • Yes
  • 1/4 tank
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • has a 78 in. leveling blade with good edge
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Goodpaint on lower end of stick is scraped, has thumb bracket
  • Good
bucket
  • Fairworn
  • Fairsome wear
  • Good
  • Goodno side cutters installed
  • Goodnew teeth
  • No
  • 24 in. CAT
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Average Life Remaining - UNDERCARRIAGE16 in. rubber tracks, few small nicks & cuts in tread, 50% life left
CannonGood
IdlersGood
SegmentsGood
comments, misc. repairs, general remarks
  • Fair Retail machine.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone