Caterpillar 305E2CR

Caterpillar 305E2CR

Price
64,500 USD
Year
2016
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M00751
Unit Number1134803
Catalog NumberCU2482473
Manufacturing Year2016
Hours580 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax$64,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
RUBBER TRACKRUBBER TRACK
PILOT CONTROLPILOT CONTROL
LEVELING BLADELEVELING BLADE
Additional InformationPILOT CONTROL
AUXILIARY HYDRAULICS
LIGHTING
BOOM, 1 PIECE
RUBBER TRACK
ENGINE ENCLOSURES
LEVELING BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairTop cosmetics
  • Fairscrapes in paint
  • Fairsome sheet metal damage around battery compartment door.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRoller frame tie downs bent
  • FairFaded, some scrapes & scratches
  • Good
  • Fairsome small dents & scrapes to lower panels
  • No
  • No
  • Yes
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Goodservice meter has been replaced, must add 580 hours to service meter total
  • Good
  • Good
  • Good
  • Yestravel alarm
  • Yes
  • No
  • 1/4 tank
  • No cab radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Starts & charges well
hydraulics
  • Good
  • Good
  • Good
  • Good
  • FairLower guard bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Operates well
attachments / work tools
  • Blade & blade cyl. guard cosmetics
  • Blade installed
boom
  • Good
  • Good
  • Good
  • Overall good
stick
  • Good
  • Good
  • Good
  • Overall good
bucket
  • Good
  • FairNotable wear
  • Good
  • Good
  • FairWorn
  • No
  • WB
  • 20" Bucket
final drives
  • FairLeft cover dented
  • Good
  • Overall good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
CannonTrack adjusters good
Carrier RollersGood
IdlersGood
Links16" Rubber tracks, 40% worn, some nicks & cuts in tread
Notes - UNDERCARRIAGE 2Good bottom rollers
SegmentsGood
comments, misc. repairs, general remarks
  • Retail Good machine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone