Caterpillar 305E2CR

Caterpillar 305E2CR

Price
50,160 USD
Year
2015
Working hours
821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01523
Unit Number5CR5875
Catalog NumberCU2378157
Manufacturing Year2015
Hours821 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$50,160
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE - WORK READY

XXXTHUMB READYXXX
CONTROL PATTERN CHANGER
CAB W/ AIR CONDITIONER
ALARM, TRAVEL
MIRROR, CAB, RIGHT
SEAT FABRIC HIGH BACK SUSP
ENGINE GENERAL EPA FLEX
BELT, SEAT, 3" RETRACTABLE
LANE 2 ORDER
STICK PKG LONG W/O 2ND AUX
LINES, AUXILIARY, LONG STICK
LINKAGE BUCKET W/ LIFTING EYE
STICK LONG W/ THUMB BRACKET
LINES, BUCKET, LONG STICK
HYDRAULICS STD W/O 2ND AUX
LINES, STICK
LINES, BOOM
TRACK, RUBBER BELT
BLADE, 77", WELD-ON
DRAIN, ECOLOGY
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
HEATER, JACKET WATER
FILM, QUICK COUPLER, ANSI
COOLING, HIGH AMBIENT
PACK, DOMESTIC TRUCK
HR METER CHANGED AT 553.6
305E2 HYDRAULIC EXCAVATOR 2015
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone