Caterpillar 305E2CR

Caterpillar 305E2CR

Price
71,000 USD
Year
2016
Working hours
406 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M01153
Unit Number16W00956
Catalog NumberCU2465676
Manufacturing Year2016
Hours406 h
CountryUnited States
LocationYakima, WA
Pricing
Price Excluding Tax$71,000
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
BATTERY, DISCONNECT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
15W0577BT
BLADE, 78", ANGLE, BOLT-ON
BLUE STAR 36" CLEAN OUT BUCKET
COUPLER SN 2053537-01
DRAIN, ECOLOGY
ENG SN 7FN3439 MSO ACIDQ
*MIRROR, CAB, RIGHT
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
MIRROR, CAB, REAR
STICK PKG LONG W/O 2ND AUX
THUMB SN A415BTH20030
THUMB,HYD + COUPLER,PG,HYD, 5T
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone