Caterpillar 305E2CR

Caterpillar 305E2CR

Price
61,200 USD
Year
2014
Working hours
853 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX00147
Unit Number15W79219
Catalog NumberCU2291253
Manufacturing Year2014
Hours853 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$61,200
Tax-
Price Including Tax-
Features
Additional Information*305E2 HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BLADE, 77", POWER ANGLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, STANDARD
*ENGINE GENERAL EPA FLEX
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BOOM
*LINES, BUCKET, LONG STICK
*LINES, QUICK COUPLER (LONG)
*LINES, STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*RADIO, NONE
*SEAT FABRIC HIGH BACK SUSP
*STICK LONG W/ THUMB BRACKET
*TRACK, RUBBER BELT
BUCKET-HD, 18" 3.1 YD3
ENG SN: 7ED3949
FILM, QUICK COUPLER, ANSI
ID: 14W76565A SN: HD140803118
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
THUMB/COUPLER HYDRAULIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone