Caterpillar 305E2CR

Caterpillar 305E2CR

Price
82,500 USD
Year
2015
Working hours
482 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberDJX01413
Unit NumberDJX1413
Catalog NumberCU2395179
Manufacturing Year2015
Hours482 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$82,500
Tax-
Price Including Tax-
Features
Accessories
RADIORADIO
COUPLERCOUPLER
Additional Information*COOLING, HIGH AMBIENT
*305E2 HYDRAULIC EXCAVATOR
*CONTROL PATTERN CHANGER
*CAB W/ AIR CONDITIONER
*ALARM, TRAVEL
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*ENGINE GENERAL EPA FLEX
*BELT, SEAT, 3" RETRACTABLE
LANE 2 ORDER
STICK PKG STD W/ 2ND AUX
*LINES, AUXILIARY, STD STICK
*LINKAGE BUCKET W/ LIFTING EYE
*STICK STD W/ THUMB BRACKET
*LINES, BUCKET (STD STICK)
*HYDRAULICS STD W/ 2ND AUX
LINES, STICK
LINES, BOOM
TRACK, RUBBER BELT
INSTRUCTIONS, ANSI
DRAIN, ECOLOGY
HEATER, JACKET WATER
FILM, QUICK COUPLER, ANSI
MIRROR, CAB, REAR
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
BLADE, 77", POWER ANGLE
LINES, QUICK COUPLER (STD)
PACK, DOMESTIC TRUCK
THUMB/COUPLER MANUAL
THUMB
BUCKET, 20", 3.6 CFT, HD
BUCKET-HD, 24" 4.6 CFT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone