Caterpillar 305E2CR

Caterpillar 305E2CR

Price
62,700 USD
Year
2017
Working hours
530 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 305E2CR
CategoryCrawler Excavators
Serial NumberH5M03662
Unit Number18G00187
Catalog NumberCU4310676
Manufacturing Year2017
Hours530 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$62,700
Tax-
Price Including Tax-
Features
Additional Information*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*305E2 HYDRAULIC EXCAVATOR
*ELECTRICAL ARRANGEMENT
*HYDRAULICS STD W/O 2ND AUX
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG, HEAVY DUTY
BATTERY, DISCONNECT
CAMERA, REAR VIEW
COUPLER, PG, HYD, DUAL LOCK
ENG SN 7GQ7119 MSO ADOZT
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
INSTRUCTIONS, ANSI
LANE 3 ORDER
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641
RADIO, READY
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
BLADE, 78", ANGLE, BOLT-ON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront edge has small fabric tear
  • Good
  • Good
  • Good
  • Good
engine
  • Good
cooling system
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
hydraulics
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Yes
  • 17G0022BT
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part NumberTracks measure 20mm and left belt has minor edge cut
comments, misc. repairs, general remarks
  • Billings store 4-12-2018
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone